SunStay Pro, 31.7 W, 5445 lm, 4000 K, CRI70, BLE, Distribution medium 10, Safety class III, IP66

VGP725 LED60-4S/740 OG DM10 III DGR 76P

Product Description

Aluminum, Gray, Post-top for diameter 60 to 76 mm, 5445 lm, 31.7 W, 202 lm/W, 4000 K, (0.3818, 0.3797) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III

Order code: 912300060316
Full order code: 872016905324300