SunStay Pro, 15.9 W, 2745 lm, 4000 K, CRI70, BLE, Distribution medium 10, Safety class III, IP66
VGP725 LED30-4S/740 OG DM10 III DGR 76P
Product Description
Aluminum, Gray, Post-top for diameter 60 to 76 mm, 2745 lm, 15.9 W, 201 lm/W, 4000 K, (0.3818, 0.3797) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III