SunStay Pro, 22.9 W, 3636 lm, 3000 K, CRI70, BLE, Distribution medium 10, Safety class I, IP66, SRGU10
VGP725 LED40-4S/730 HY DM10 DGR 76P 12A
Product Description
Aluminum, Gray, Post-top for diameter 60 to 76 mm, 3636 lm, 22.9 W, 186 lm/W, 3000 K, (0.433, 0.4030) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV, Connection unit 3-pole