SunStay Pro, 16.7 W, 2744 lm, 3000 K, CRI70, BLE, Distribution medium 10, Safety class III, IP66
VGP725 LED30-4S/730 OG DM10 III DGR 76P
Product Description
Aluminum, Gray, Post-top for diameter 60 to 76 mm, 2744 lm, 16.7 W, 191 lm/W, 3000 K, (0.433, 0.4030) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III