SunStay

SunStay - All In One solar street light

Products

Product Compare
175
4,500
4000
70-79
-
175
6,000
5700
70-79
-

Product family information

Description

Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and charger built into the luminaire. Pressure die cast aluminium for sturdiness and long life. Specially designed pole mounting bracket allows different tilt angles, lateral and pole top mounting.

Benefits

  • Brings light to areas without access to electric grid

  • Saves energy

Features

  • High luminous efficacy of 175 lm/Watt to maximize battery performance

  • Replaceable Lithium Ferro Phosphate battery for long life and hassle free operations.

Applications

  • Class A & B roads
  • Rural areas
  • Parks, pedestrian path lighting
  • Industries, office, schools
  • Shopping centers, corporate campuses, plazas