SmartBright All-in-one Solar Street Light
All-in-one Solar street light range up-to 18000 Lumens. Offgrid and Hybrid options.
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
911401833902 | 185 | 5,000 | 5700 | 70-79 | - | ||
911401834002 | 202 | 8,500 | 5700 | 70-79 | - | ||
911401834102 | 185 | 12,000 | 5700 | 70-79 | - | ||
911401834202 | 195 | 18,000 | 5700 | 70-79 | - | ||
911401878402 | 185 | 18,000 | 5700 | - | - | ||
911401878502 | 185 | 12,000 | 5700 | - | - | ||
911401878602 | 185 | 8,500 | 5700 | - | - | ||
911401878702 | 185 | 5,000 | 5700 | - | - |
8 items
Product family information
Description
Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and charger built into the luminaire. Independently tilt-able LED source and pole mounting bracket allows light beam to focus on road, and solar panel towards the sun. Microwave based motion sensor for optimizing battery autonomy.
Benefits
Brings light to areas without access to electric grid
Saves energy
Features
High luminous efficacy up-to 185lm/watt to maximize battery performance
Replaceable Lithium Ferro Phosphate battery for long life and hassle free operations.