Saudi Arabia - English

Signify Dynalite Gateways

Network devices bring all the other devices together, creating a robust and scalable system

Products

PDEG

PDEG

913703013809
DLLI8I8O

DLLI8I8O

913703023009
DDNG-KNX

DDNG-KNX

913703080509
DPMI940-D

DPMI940-D

913703080609
PDEB

PDEB

913703240009
DDNG485

DDNG485

913703366709
DDNG232

DDNG232

913703366909
DDFCUC

DDFCUC

913703367009

Product family information

Description

All devices in the Dynalite portfolio can communicate directly with any other device on the network. Network devices and gateways are used to scale the control network using the resilient trunk-and-spur topology that supports the full range of user interfaces, sensors, integration gateways and load controllers. They can communicate with other 3rd part system that are within the project, giving visibility to the Dynalite system status or allowing Dynalite system to issue instructions to other systems.

Benefits

  • Flexible protocol translation

  • Visibility to system status

Applications

  • Office
  • Industrial
  • Education
  • Healthcare
  • Retail
  • Hospitality

Downloads