Overview
Specifications
Downloads
Where to buy
Home
Products
Lighting controls
Dynalite
Dynalite Multipurpose Controllers
DMP310GL-CE
Back to family
Back to Pioneers of Light
Dynalite Multipurpose Controllers
Philips Dynalite DMP310GL-CE
Product Description
Philips Dynalite DMP310GL-CE
Order code:
913703666809
Full order code:
871869600709900
Specifications
Expand all
Mechanical and Housing
Net Weight (Piece)
2.170 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Remarks
Please download the Lighting - Product Data Sheet for more information and ordering options
Ambient temperature range
0 to +40 °C
Product Data
Order product name
DMP310GL-CE
Full product name
DMP310GL-CE
Full product code
871869600709900
Order code
913703666809
Material Nr. (12NC)
913703666809
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718696007099
Numerator - Packs per outer box
1
EAN/UPC - Case
8718696014592
Installation diagrams
DMP310GL-CE
download
Downloads
Leaflets
Product Data Sheet
DMC4 specification sheet
pdf 852.4 kB
Product Data Sheet
DMC2 specification sheet
pdf 781.6 kB
Product leaflet
Localized commercial leaflet 913703666809 en_SA
pdf 376.5 kB
Visuals
Product-Photographs-913703666809_EU
Multiple assets
Product-Diagrams-913703666809_EU
Multiple assets