Overview
Specifications
Downloads
Where to buy
Home
Products
Lighting controls
Dynalite
Dynalite Load Controllers
DDLEDC605GL
Back to family
Back to Pioneers of Light
Dynalite Load Controllers
Philips Dynalite DDLEDC605GL
New
Product Description
Philips Dynalite DDLEDC605GL
Order code:
913703061209
Full order code:
871016351646200
Specifications
Expand all
Mechanical and Housing
Net Weight (Piece)
0.207 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Remarks
Please download the Lighting - Product Data Sheet for more information and ordering options
Ambient temperature range
0 to +50 °C
Application Conditions
Wireless Technology
RS485 DyNet
Product Data
Order product name
DDLEDC605GL
Full product name
DDLEDC605GL
Full product code
871016351646200
Order code
913703061209
Material Nr. (12NC)
913703061209
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8710163516462
Numerator - Packs per outer box
1
EAN/UPC - Case
8710163516479
Installation diagrams
DDLEDC605GL
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 913703061209 en_SA
pdf 361.2 kB
Brochures
Install instructions
DDLEDC605GL Installation Instructions
pdf 1.1 MB
Specification sheet
DDLEDC605GL Specification Sheet
pdf 600.2 kB
Visuals
Product-Photographs-913703061209_EU
Multiple assets
Product-Diagrams-913703061209_EU
Multiple assets