Philips MASTER LEDspot PAR

The energy-saving alternative for lighting in public areas

Products

Product Compare
-
-
2700
E27

Product family information

Description

With its robust design and warm-white beam of light, these new-generation PAR lamps are ideal for general lighting and spot lighting in the hospitality industry. There is a choice of dimmable and non-dimmable versions. They are especially suitable for public areas such as lobbies, corridors, stairwells, where the light is always on.

Benefits

  • Up to 80% energy saving compared to halogen lamps

  • Retrofitable and compatible with existing fixtures with E27 holder

Features

  • Lifetime of 45,000 hours

  • Dimmable (except PAR38 OD)

Applications

  • Hotels, restaurants, bars, cafés, museums, shops, musea, art. galleries, lobbies, corridors, stairwells, washrooms, reception areas, exhibitions, display cabinets

Downloads