Philips MASTER LEDspot PAR High Lumen

Bring out the beauty in merchandise with brighter, high performance lighting

Products

Product Compare
20
1,800
3000
E27
20
1,800
3000
E27
20
1,850
4000
E27
32
3,000
3000
E27
32
3,000
4000
E27
32
3,000
5700
E27

Product family information

Description

Philips High Lumen PAR30L integrates a leading COB LED light source and a compact high efficiency driver into a traditional CDM PAR30L form-factor. It brings out the beauty in merchandise with brighter, high performance lighting. Additionally, the lamp features an over temperature protection (OTP) to ensure a long operating life time.

Benefits

  • Lower initial investment for LED CDM replacement PAR30

  • Up to 43% energy saving compared to standard CDM lamps

Features

  • Easy retrofit to CDM PAR30L lamps with E27 base

  • Emits virtually no heat and will not fade colors

Applications

  • Shops, hotels, restaurants, museums

Downloads