Products
Product | Compare | |||||
---|---|---|---|---|---|---|
5W (50W) GU5.3 cap Warm white Non-dimmable Spot929001240108 | - | - | 2700 | GU5.3 | ||
5W (50W) GU5.3 cap Cool daylight Non-dimmable Spot929001240208 | - | - | 6500 | GU5.3 | ||
ESS LED MR16 4.5-50W 36D 830 SO 100-240V929001874008 | 4.5 | 400 | 3000 | GU5.3 | ||
ESS LED MR16 4.5-50W 36D 830 100-240V929001874068 | 4.5 | 400 | 3000 | GU5.3 | ||
ESS LED MR16 4.5-50W 36D 865 SO 100-240V929001874108 | 4.5 | 400 | 6500 | GU5.3 | ||
ESS LED MR16 3-35W 36D 830 SO 100-240V929001874208 | 3 | 230 | 3000 | GU5.3 |
6 items
Product family information
Description
Essential LEDspots MR16 are compatible with most existing fixtures with a GU5.3 socket and are designed as a retrofit replacement for halogen spots. Essential LEDspots MR16 deliver significant energy savings and minimize initial investment.
Benefits
Up to 90% energy saving compared with traditional halogen lamps
Lower maintenance costs
Features
Easy retrofit
Lifetime up to 15,000 hours