Products
Product | Compare | |||||
---|---|---|---|---|---|---|
CorePro LEDcapsuleLV 4.2-40W GY6.35 827D929003609002 | - | - | 2700 | GY6.35 | ||
CorePro LEDcapsuleLV 1.7-20W G4micro 827929003779002 | - | - | 2700 | G4 | ||
CorePro LEDcapsuleLV 2.1-20W G4 827 D929003779202 | - | - | 2700 | G4 |
3 items
Product family information
Description
The CorePro LEDcapsule is a true alternative to the halogen capsule. It is particularly suitable for task lighting and decorative applications in homes, shops, hotels and restaurants. Compatible with existing fixtures with G4 holders and designed for retrofit replacement of halogen capsules, CorePro LEDcapsule delivers huge energy savings and minimizes maintenance costs without any compromise on light quality.
Benefits
Up to 88% energy saving compared with halogen lamps
Broad compatibility with transformers
Features
Easy retrofit
Lifetime of 15,000 hours