Overview
Specifications
Downloads
Home
Products
LED electronics
Outdoor drivers
Xitanium LED Drivers - Round Shape Highbay (RHB) IP65
Xi 200W 0.66-1.1A WL RI129S
Back to family
Back to Pioneers of Light
Xitanium LED Drivers - Round Shape Highbay (RHB) IP65
Philips Xi 200W 0.66-1.1A WL RI129S
Popular downloads
Product-Photographs-929003403180_EU
ZIP
View all downloads
Product Description
Philips Xi 200W 0.66-1.1A WL RI129S
Order code:
929003403180
Full order code:
692234194872500
Specifications
Expand all
General Information
Isolation Class
Isolated/SELV
Operating and Electrical
Power Consumption
211 W
Output Current Ripple (Max)
5 %
Output Current (Max)
1100 mA
Open Circuit Voltage (DC) (Max)
300 V
Input current (AC)
920 mA
Output Power (Max)
200 W
Output Power (Min)
105 W
Output Current (Min)
660 mA
Output Voltage (Max)
260 V
Output Voltage (Min)
160 V
Protection class IEC
Safety class I
System characteristics
Central DC Operation
No
Temperature
T-Case Lifetime (Max)
70 °C
T-Case Lifetime (Nom)
70 °C
T-Case Maximum (Max)
80 °C
T-Case Maximum (Nom)
80 °C
Controls and Dimming
Dimmable
No
Control Interface
Fixed
Mechanical and Housing
Product Length
129 mm
Overall length
129 mm
Overall width
113 mm
Overall height
68 mm
Dimensions (Height x Width x Depth)
68 x 113 x 129 mm
Ingress protection code
IP65 [Dust penetration-protected, jet-proof]
Net Weight (Piece)
0.800 kg
Approval and Application
Isolation Classification
Class I
Approval Marks
CB compliance
CCC certificate
CE marking
ENEC certificate
RCM compliance
UKCA
Output Current Set Options
No
Product Data
Order product name
Xi 200W 0.66-1.1A WL RI129S
Full product name
Xi 200W 0.66-1.1A WL RI129S
Full product code
692234194872500
Order code
929003403180
Material Nr. (12NC)
929003403180
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
6922341948725
Numerator - Packs per outer box
10
EAN/UPC - Case
6922341948732
Downloads
Leaflets
Product Data Sheet
Xi 200W 0.66-1.1A WL RI129S
pdf 4.7 MB
Visuals
Product-Photographs-929003403180_EU
Multiple assets
Other
Certificate
Xi 200W 0.66-1.1A WL RI129S
zip 6.2 MB