Overview
Specifications
Downloads
Home
Products
LED electronics
Linear drivers
TrustSight Batteries
TrustSight 3.6V 3cell 4000mAh batt NiMH
Back to family
Back to Pioneers of Light
TrustSight Batteries
Philips TrustSight 3.6V 3cell 4000mAh batt NiMH
Product Description
Philips TrustSight 3.6V 3cell 4000mAh batt NiMH
Order code:
929001652506
Full order code:
871869961213900
Specifications
Expand all
General Information
Lighting Technology
LED
Operating and Electrical
Output Power (Max)
3 W
Output Power (Min)
2.7 W
System characteristics
Central DC Operation
No
Mechanical and Housing
Product Length
380 mm
Overall length
380 mm
Overall width
30 mm
Overall height
21 mm
Dimensions (Height x Width x Depth)
21 x 30 x 380 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.210 kg
Emergency Operation
Battery Capacity
4,000 mAh
Approval and Application
Approval Marks
CE marking
ENEC certificate
Product Data
Order product name
TrustSight 3.6V 3cell 4000mAh batt NiMH
Full product name
TrustSight 3.6V 3cell 4000mAh batt NiMH
Full product code
871869961213900
Order code
929001652506
Material Nr. (12NC)
929001652506
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718699612139
Numerator - Packs per outer box
10
EAN/UPC - Case
8718699612146
Downloads
Leaflets
Product Data Sheet
TrustSight-Gen3plus-Datasheet
pdf 2.4 MB
Brochure
DIG-TrustSight-Emergency-System-Gen3+
pdf 2.4 MB
Visuals
Product-Photographs-929001652506_EU
Multiple assets
CAD Drawings
9290-016-42600-sh-010-2020-04-02-CAD
zip 1.2 MB
Other
Certificate
EU-DoC-TrustSight-Gen3+
pdf 247.1 kB