Overview
Specifications
Downloads
Home
Products
LED electronics
Linear drivers
Linear non-isolated TD (Touch and Dim / DALI) & Industry
Xitanium 60W 0.15-0.5A 220V TD11 230V
Back to family
Back to Pioneers of Light
Linear non-isolated TD (Touch and Dim / DALI) & Industry
Philips Xitanium 60W 0.15-0.5A 220V TD11 230V
Product Description
Philips Xitanium 60W 0.15-0.5A 220V TD11 230V
Order code:
929001696806
Full order code:
871951432980500
Specifications
Expand all
General Information
Nominal lifetime
100,000 hour(s)
Lighting Technology
LED
Isolation Class
Non-isolated
Operating and Electrical
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Mains voltage operation (DC)
168-275 V
Total Harmonic Distortion IEC (Max)
9 %
Power Consumption
66 W
Output Current Ripple (Max)
4 %
Maximum Efficiency at Full Load
93.5 %
Output Current (Max)
500 mA
Output Current Tolerance (Max)
5 %
Mains voltage performance (DC)
186-250 V
Power Factor (Fraction)
0.99
Open Circuit Voltage (DC) (Max)
250 V
Protection Level Up (L-N) at 5 kA (Max)
1 kV
Protection Level Up (LN-Earth) at 5 kA (Max)
2 kV
Input current (AC)
280 mA
Input current (DC)
350 mA
Inrush Current Peak (Max)
23 A
Inrush Current Peak (Nom)
23 A
Output Power (Max)
60 W
Output Power (Nom)
60 W
Default output current
150 mA
Inrush Current Width to 50% of Peak
195 µs
Power Factor 100% Load (Max)
0.99
Energy Metering
Yes
Constant Current (CC)
True
Constant Voltage (CV)
False
Diagnostics
True
Output Power (Min)
17 W
Output Current (Min)
150 mA
Output Voltage (Max)
220 V
Output Voltage (Min)
50 V
Number of Products on MCB (16A Type B) (Max)
24
Number of Products on MCB (16A Type-C) (Max)
24 piece/unit
Protection class IEC
Safety class I
Adjustable Output Current
DALI
LEDSet/Resistor
SimpleSet/NFC
Wiring
Connector Type Input Terminals
Wago 744
Hot Wiring
No
Connector Type Output Terminals
Wago 744
Control Wire Cross Section (Max)
1.5 mm²
Control Wire Cross Section (Min)
0.5 mm²
Output Wire Cross Section (Max)
1.5 mm²
Output Wire Cross Section (Min)
0.5 mm²
Cable Length From Device to Lamp
2 m
Input Wire Gauge
16-20
Input wire strip length
8 mm to 9 mm
Input Wire Cross Section (Max)
1.5 mm²
Input Wire Cross Section (Min)
0.5 mm²
Output wire strip length
8 mm to 9 mm
System characteristics
Central DC Operation
Yes and DC dimming
YellowDot ready
No
Temperature
T-Case Lifetime (Max)
75 °C
T-Case Lifetime (Nom)
75 °C
T-Case Maximum (Max)
85 °C
T-Case Maximum (Nom)
85 °C
Module Temperature Protection
False
Controls and Dimming
Dimmable
Yes
Control Interface
Corridor Mode
DALI
TD
Dimming Range
100-1 %
D4i compliant
No
DynaDimmer
No
Constant light output
Programmable
Mechanical and Housing
Product Length
280 mm
Overall length
280 mm
Overall width
30 mm
Overall height
11 mm
Dimensions (Height x Width x Depth)
11 x 30 x 280 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.180 kg
Approval and Application
Relative Humidity (Operation) (Max)
90 %
Relative humidity (storage)
5-95 %
Isolation Classification
Class I
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
Approval Marks
CCC certificate
CE marking
DALI 2
EAC
EL
ENEC certificate
UA
WEEE
Corridor Mode
True
Output Current Set Options
LEDset,Programmable,SimpleSet
Ambient temperature range
-25 °C to 50 °C
Mounting Type
Built-in
Product Data
Order product name
Xitanium 60W 0.15-0.5A 220V TD11 230V
Full product name
Xitanium 60W 0.15-0.5A 220V TD11 230V
Full product code
871951432980500
Order code
929001696806
Material Nr. (12NC)
929001696806
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8719514329805
Numerator - Packs per outer box
24
EAN/UPC - Case
8719514329812
Downloads
Leaflets
Product Data Sheet
Datasheet Xitanium 60W 0.15-0.5A 220V TD11 230V
pdf 1.3 MB
Brochure
Phillips-Xitanium-Indoor-driver-Linear-Design-In-Guide.pdf
pdf 3.6 MB
Visuals
Product-Photographs-929001696806_EU
Multiple assets
CAD Drawings
CAD Xitanium 60W 0.15-0.50A 220V TD11 230V 929001696806 (new) (505 KB, ZIP)
zip 505.2 kB
Other
Certificate
Updated CCC certificate as of Dec 2025 for 929001696806
pdf 7.6 MB
Certificate
RCM certificate
pdf 158.6 kB
Certificate
PID certificate
pdf 213.0 kB
Certificate
929001696806-Xitanium-60W-150mA-500mA-220V-TD11-230V-CB
pdf 151.9 kB
Certificate
929001696806-Xitanium-60W-150mA-500mA-220V-TD11-230V-ENEC
pdf 2.3 MB
Certificate
CE certificate
pdf 261.8 kB