Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Waterproof and cleanroom
Waterproof battens
GreenPerform Waterproof G3
WT198C LED10S/840 PSU L600
Back to family
Back to Pioneers of Light
GreenPerform Waterproof G3
Philips GreenPerform Waterproof G3, 7.8 W, 1000 lm, 4000 K
Product Description
Philips GreenPerform Waterproof G3, 7.8 W, 1000 lm, 4000 K
Order code:
911401514342
Specifications
Expand all
General Information
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Light Technical
Luminous Flux
1,000 lm
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
130 lm/W
Color rendering index (CRI)
>80
Light source color
840 neutral white
Operating and Electrical
Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Power Consumption
7.8 W
Power Factor (Fraction)
0.95
Cable
-
Number of products on MCB of 16 A type B
24
Protection class IEC
Safety class I
Controls and Dimming
Dimmable
No
Control interface
-
Mechanical and Housing
Housing Material
Polycarbonate
Optical cover material
Polycarbonate
Housing Color
Gray
Optical cover finish
Frosted
Ingress protection code
IP65 [Dust penetration-protected, jet-proof]
Mech. impact protection code
IK08 [5 J vandal-protected]
Optical cover type
Polycarbonate bowl/cover frosted
Net Weight (Piece)
0.800 kg
Approval and Application
CE mark
Yes
Ambient temperature range
-20 to +45 °C
Initial Performance (IEC Compliant)
Luminous flux tolerance
-10% / +10%
Power consumption tolerance
+/-10%
Product Data
Order product name
WT198C LED10S/840 PSU L600
Full product name
WT198C LED10S/840 PSU L600
Order code
911401514342
Material Nr. (12NC)
911401514342
Numerator - Quantity Per Pack
1
Numerator - Packs per outer box
9
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401514342 en_SA
pdf 329.3 kB
Visuals
Product-Photographs-911401514342_EU
Multiple assets
Software plugins
IES
IES File - WT198C LED10S/840 PSU L600
ies 12.3 kB