Philips SP532P | TrueLine DIRECT/INDIRECT OC, 60 W, 1410x55 mm; H88 mm, SM2, 7700 lm, 3000 K, CRI>90, DALI, UGR16

SP532P 77S/930 PSD SM2 L1410 ALU

Product Description

1410x55 mm; H88 mm, Aluminum, Aluminum, Power supply unit with DALI interface, 7700 lm, 60 W, 128 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR16, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole

Order code: 910505103174
Full order code: 871951497264300

Downloads