PowerBalance gen2, 29 W, 300x1200 mm, VPC, 4000 lm, 4000 K, CRI≥90, DALI, UGR16

RC461B 40S/940 PSD W30L120 VPC

Product Description

300x1200 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Power supply unit with DALI interface, 4000 lm, 29 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI≥90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief

Order code: 910505100235
Full order code: 871869996441200

Downloads