GreenUp Lowbay G2

GreenUp Lowbay G2 - A brighter solution for safer workspaces

Products

Product Compare
118
5,900
4000
50
-

Product family information

Description

Good lighting is essential in industrial workspaces and large indoor areas. The wrong choice of lights or a lighting not correctly planned can lead to eye strain, fatigue, and poor performance, compromising safety and productivity.The Philips GreenUp Lowbay G2 luminaire is a simple LED solution which efficiently illuminates work areas, creating a brighter and better work, retail or sporting environment. With its crisp, white light and high color rendering index coupled with energy efficiency, high visibility and enhances safety 24/7.Equipped with motion detection function, this easy-to-install and low-maintenance lighting solution is suitable for a variety of applications.

Benefits

  • High energy saving up to 73% comparing to HPI-P system.

  • Lighting for need, is able to achieve additional 10% energy saving through occupancy and motion-based dimming.

Features

  • High efficacy: 120 lumens per watt

  • Provides option of 1~10V motion detection sensor version on 8800lm

Applications

  • Industrial workspaces
  • Open areas
  • Warehouses
  • Retail stores
  • Stadiums

Specifications

  • Lumen maintenance at median useful life 50.000h
    Suspended Pipe Surface
  • Power consumption
    -20 to +45 ºC
  • Light Source
    LED
  • Operating Temperature range
    220-240V / 50-60Hz
  • Driver replaceable
    Flying cable
  • Correlated color temperature - CCT
    PSU: non-dimmable PSR: Dimmable via 1-10V
  • Light Source
    1-10V
  • Lumen maintenance at median useful life 50.000h
    L70
  • Lumen maintenance at median useful life 50.000h
    4klm - 9klm
  • Optical cover/lens material
    30W / 50W / 75W
  • Lumen maintenance at median useful life 50.000h
    Up to 120lm/W
  • Optical cover/lens finish
    4000K 6500K
  • Control system input
    80
  • Driver replaceable
    Lambertian
  • Dimming
    Aluminum
  • Optical cover/lens material
    PC
  • Optical cover/lens material
    Opal
  • Reflector material
    Class I
  • Lumen maintenance at median useful life 50.000h
    IP20
  • Operating Temperature range
    Yes

Downloads