Philips T12 Standard

T12 Linear fluorescent lighting

Products

Product Compare
40
2,500
6500
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

Low-pressure mercury discharge lamps with a tubular 37 mm envelope

Benefits

  • Provides highly reliable and high-quality lighting solution at low cost

  • Standard colors with moderate color rendering

Features

  • Standard colors with moderate color rendering (Ra 50 - 75)

  • Low-pressure mercury discharge lamps with a tubular 37 mm envelope

Applications

  • Mostly used in applications where continuous light output is required and color rendering is not an important factor.

Downloads