Philips TownGuide Performer, Urban road & street light, 16.6 W, 1625 lm, 4000 K, CRI70, Distribution residential wide, Safety class II, IP66, SRG6-6
BDP103 LED25/740 II DRW PCC GR 76P
Product Description
Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit regulating, 1625 lm, 16.6 W, 98 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution residential wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole