Pakistan - English

Philips TownGuide Performer, Urban road & street light, 45.5 W, 4620 lm, 4000 K, CRI70, DALI, Distribution residential wide, Safety class I, IP66, SRG6-6

BDP104 LED70/740 DRW PCC GR D9 62P

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit with DALI interface, 4620 lm, 45.5 W, 102 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution residential wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925863302
Full order code: 871869634713300

Specifications

  • Lamp family code
    LED70 [LED module 7000 lm]