Philips TownGuide Performer, Urban road & street light, 32.5 W, 2240 lm, 3000 K, CRI80, Distribution medium, Safety class II, IP66, SRG6-6
BDP102 LED40/830 II DM PCF SI 6 62P
Product Description
Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit regulating, 2240 lm, 32.5 W, 69 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 6.0 m without plug, Screw connection block 5-pole