Pakistan - English

Philips TownGuide Performer, Urban road & street light, 19.6 W, 2291 lm, 4000 K, CRI70, Distribution narrow, Safety class I, IP66, SRG6-6

BDP100 LED30/740 DN PCC SI CLO-LS-6 76P

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 76 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and LumiStep dimming 6 hours, 2291 lm, 19.6 W, 119 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution narrow, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991009
Full order code: 871829190608700

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]