Philips Copenhagen LED gen2 large & mega, Urban road & street light, 33.5 W, 5651 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66, SRG6-6
BRS562 LED58/740 II DM11 GR CLO C10K FQQ
Product Description
Urban road & street light, Polyethylene, Gray, Side-entry for diameter 48 mm, Power supply unit regulating with constant light output, Constant light output, 5651 lm, 33.5 W, 151 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug