Pakistan - English

Philips Copenhagen LED gen2 large & mega, Urban road & street light, 71 W, 9602 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66, SRG6-6

BDS563 LED100/830II GL-DM50CLOLS850 C10K

Product Description

Urban road & street light, Polyethylene, White, Suspension set simple, standard, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output, 9602 lm, 71 W, 121 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634404
Full order code: 871951409080400