CityCharm Cone, Urban road & street light, 6.8 W, 800 lm, 4000 K, CRI70, Distribution medium, Safety class I, IP66, SRG10-10

BDS491 LED10-/740 I DM GRB DF-S GR CLO S

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit regulating with constant light output, Constant light output, 800 lm, 6.8 W, 118 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 0.2 m without plug, Flying leads/wires

Order code: 912300024685
Full order code: 871951420193400

Downloads