Pakistan - English

Philips FlowStar Gen2, Tunnel light, 136 W, 18860 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Safety class I, IP66, FU, STD

BGB306 LED230/740 DSM11 D9 STD MICIO FU

Product Description

Tunnel light, Stainless steel, Steel, Baseplate, Power supply unit with DALI interface, 18860 lm, 136 W, 139 lm/W, 4000 K, (0.382, 0.380) SDCM <5, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Cable 1.0 m with plug Wieland/Adels compatible 5-pole, Connection unit 5-pole

Order code: 912300060126
Full order code: 871951424076600