Philips Mini 300 LED gen3, Under-canopy light, 92 W, 15900 lm, 4000 K, CRI70, Sensor-based dim, Petrol rotational symmetric medium, MDU2, IP66

BBP333 LED159/740 I PRM MDUW

Product Description

Under-canopy light, Aluminum die cast, White, Power supply unit with DALI interface, Programmable movement and light sensor, 15900 lm, 92 W, 149 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole

Order code: 910925865271
Full order code: 871869699749900

Specifications

  • Lamp family code
    LED159 [LED module 15900 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads