Philips Solar Flood Lighting
Essential SmartBright Solar Flood Light G2- BVC080 MCCT G2 CCT selectable
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
BVC080 LED16/MCCT G2 Solar911401807203 | - | - | Selectable | 70-79 | - | ||
BVC080 LED25/MCCT G2 Solar911401807303 | - | - | Selectable | 70-79 | - | ||
BVC080 LED36/MCCT G2 Solar911401807403 | - | - | Selectable | 70-79 | - | ||
BVC080 LED45/MCCT G2 Solar911401807503 | - | - | Selectable | 70-79 | - |
Product family information
Description
Solar flood light with lithium ferro phosphate battery built in the luminaire, Remote controller and installation accessories included. IP65, plastic housing. Available in 1600, 2500, 3600, and 4500 Lumens
Benefits
Energy efficient and Environmentally friendly: Solar floodlights are powered by the sun, which means they don't rely on electricity from the grid. This reduces your energy bills and saves you money in the long run.
Easy installation: Solar floodlights are easy to install and require no wiring or electrical work. This makes them a convenient and hassle-free option. All you need to do is mount them in an area that receives plenty of sunlight.
Features
CCT selectable with LED indicator for battery charging and discharging
Solar floodlight range of product equivalent to 160W, 250W, 360W and 450W traditional floodlights respectively
Applications
Warning & Safety
Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.
Charge the product under sunlight for at least 8 hours before first time using.