Pakistan - English

Philips LumiStreet gen2, Road & street light, 47 W, 6960 lm, 4000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66

BGP292 LED80-4S/740 II DM50 D9 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 6960 lm, 47 W, 148 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925866617
Full order code: 871951406048700