Pakistan - English

Philips LumiStreet gen2, Road & street light, 138 W, 20160 lm, 4000 K, CRI70, Distribution medium 11, Safety class I, IP66

BGP293 LED240-4S/740 I DM11 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit regulating, 20160 lm, 138 W, 146 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925866444
Full order code: 871951405877400