Pakistan - English

Philips MASTER Value, LEDspot, MR16, 50 W, GU5.3, 2700 K, 621 lm, CRI 90, 25000 hour(s), Glass

MAS LED SPOT VLE D 7.5-50W MR16 927 60D

Product Description

MASTER Value, LEDspot, MR16, 50 W, GU5.3, 2700 K, 621 lm, CRI 90, 25000 hour(s), Glass, 82.00 lm/W, EEL F, PF 0.7, Beam angle 60 degree(s), RG1, IP20

Order code: 929002493502
Full order code: 871951430738400

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product