Classic LEDspotMV

Classic heritage design

Products

Product Compare
4.6
395
2700
GU10
4.6
410
3000
GU10
-
-
3000
GU10
-
-
2700
GU10
-
-
2700
G9

Product family information

Description

Featuring a classic heritage design, Classic LEDspotMV delivers warm halogen-like light while saving around 90% on energy costs. It is compatible with most existing fixtures with a GU10 holder and is designed as a retrofit replacement for halogen or incandescent spots. LED lamps deliver significant energy savings and minimize maintenance costs.

Benefits

  • Long lifetime

  • Huge energy savings

Features

  • Classic heritage design

  • Easy retrofit

Applications

  • Operating temperature range is between -20 °C and 45 °C ambient
  • Only to be used in dry indoor environments; can be used in most open fixtures with GU10 lamp holders that offer sufficient space (10 mm free air space)
  • Not intended for use with emergency lighting fixtures or exit lights

Downloads