Philips CorePro, LED, PL-C, EM, G24D-2 ROT, 6.5 W, 18W PL-C, 4000 K, 700 lm, CRI 83, 30000 hour(s)
CorePro LED PLC 6.5W 840 2P G24d-2
Product Description
CorePro, LED, PL-C, EM, 124.5 mm, 6.5 W, LED alternative to 18W PL-C, 4000 K, 700 lm, CRI 83, 30000 hour(s), 92.31 lm/W, EEL F, G24d-2, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, IP20