Philips CorePro, LED, PL-C, EM, G24D-3 ROT, 8.5 W, 26W PL-C, 4000 K, 1000 lm, CRI 83, 30000 hour(s)
CorePro LED PLC 8.5W 840 2P G24d-3
Product Description
CorePro, LED, PL-C, EM, 147.5 mm, 8.5 W, LED alternative to 26W PL-C, 4000 K, 1000 lm, CRI 83, 30000 hour(s), 105.88 lm/W, EEL F, G24d-3, Beam angle 40 degree(s), Plastic, RG0, SDCM 6, IP20