Pakistan - English

Philips CorePro, LEDspot, R7S, 60 W, R7s, 4000 K, 850 lm, CRI 80, 15000 hour(s), Plastic

CorePro R7S 118mm 7.2-60W 840

Product Description

CorePro, LEDspot, R7S, 60 W, R7s, 4000 K, 850 lm, CRI 80, 15000 hour(s), Plastic, 118.00 lm/W, EEL E, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002495102
Full order code: 871951430399700

Specifications

  • Cap-Base
    R7s
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    8,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product