Philips MASTER Value, LEDbulb, P45, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 15000 hour(s)
MAS VLE LEDLusterDT3.5-40W E27 927P45CLG
Product Description
MASTER Value, LEDbulb, P45, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 15000 hour(s), 134.00 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 20,000
- Lighting Technology LEDbulb