Philips MASTER Value, LEDbulb, B35, 25 W, E14, 2200 K, 2700 K, 340 lm, CRI 90, 15000 hour(s)
MAS VLE LEDCandleDT2.5-25W E14 B35CL G
Product Description
MASTER Value, LEDbulb, B35, 25 W, E14, 2200 K, 2700 K, 340 lm, CRI 90, 15000 hour(s), 136.00 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9
Specifications
- Cap-Base E14
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 20,000
- Lighting Technology LEDbulb
- Flux measurement reference Sphere