Products
Product | Compare | |||||
---|---|---|---|---|---|---|
Fortimo SLM C 927 1202 L09 1313 G7N HE+929003436680 | 880 | 2700 | 142 | 90-99 | ||
Fortimo SLM C 930PW 1202 L09 1313 G7NHE+929003437080 | 945 | 3000 | 153 | 90-99 | ||
Fortimo SLM C 935PW 1202 L09 1313 G7NHE+929003437180 | 970 | 3500 | 157 | 90-99 | ||
Fortimo SLM C 940PW 1202 L09 1313 G7NHE+929003437280 | 995 | 4000 | 161 | 90-99 | ||
Fortimo SLM C 927 1203 L09 1313 G7N HE+929003437380 | 1,305 | 2700 | 141 | 90-99 | ||
Fortimo SLM C 930 1203 L09 1313 G7N HE+929003437480 | 1,385 | 3000 | 149 | 90-99 | ||
Fortimo SLM C 935 1203 L09 1313 G7N HE+929003437580 | 1,435 | 3500 | 155 | 90-99 | ||
Fortimo SLM C 940 1203 L09 1313 G7N HE+929003437680 | 1,470 | 4000 | 158 | 90-99 |
102 items
of 13
Products per page
Product family information
Description
Leading efficacy and Quality of Light of Fortimo SLM continues to serve in the industry-proven footprint! The new generation of the Fortimo SLM G7 HE+ family further improves efficacy and close the gap compared to Fortimo SLM G7 CRI80 HE series, available in 2 SDCM with better color consistency
Benefits
Exceptional quality of light available for all applications
State of the art Chip-on-Board (CoB) technology, enabling highest system efficacy and cost saving on luminaire level
Features
Optimized Phosphor content
Variety of LES sizes available