Products
929002801306
929002801406
929002801506
929002801606
929002801706
929002801806
929002801906
929002802006
Product family information
Description
High reliable and high output Fortimo LED modules which are very suitable for industry application luminaires.
Benefits
Very high light output: 2000lm or 3000lm per ft
Long life time of >100K hours
Features
LED module efficiency of up to 175 lm/W
High color rendering: CRI >80