Pakistan - English

Philips Pacific LED Gen5, Waterproof, 26 W, L1200 mm, 4200 lm, 4000 K, DALI, Wide beam, Clear, IP66, IK08

WT490C 42S/840 PSD WB PI5 L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit with DALI interface, 4200 lm, 26 W, 162 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 910925867704
Full order code: 871951410959900