Pakistan - English

Philips Maxos fusion, trunking light unit, 18 W, L1138 mm, 3100 lm, 3000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20

LL512X LED31S/830 DIA WB 7 WH HE

Product Description

trunking light unit, L1138 mm, Steel, White, Dali dimming Interact System ready, 3100 lm, 18 W, 175 lm/W, 3000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870773
Full order code: 872016988928600