Pakistan - English

Philips Maxos fusion, trunking light unit, UltraEfficient, 63 W, L2276 mm, 12300 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20

LL523X LED123S/840 DIA WB 7 WH UE

Product Description

trunking light unit, UltraEfficient, L2276 mm, Steel, White, Dali dimming Interact System ready, 12300 lm, 63 W, 195 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870171
Full order code: 872016947497000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product