Pakistan - English

Philips Maxos fusion, trunking light unit, Xtra (lm/W and lifetime), 91 W, L2276 mm, 16000 lm, 4000 K, DALI, Narrow beam, Textured, White, IP20

LL523X LED160S/840 PSD NB 7 WH XA

Product Description

trunking light unit, Xtra (lm/W and lifetime), L2276 mm, Steel, White, Power supply unit with DALI interface, 16000 lm, 91 W, 176 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925867855
Full order code: 871951415038600