Pakistan - English

Philips TrueLine, surface mounted, 48.5 W, 2250x55 mm; H88 mm, 6800 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19

SM530C 68S/940 DEIA L2250 ALU

Product Description

2250x55 mm; H88 mm, Aluminum, Aluminum, Surface, Dali dimming Interact System ready external for central emergency lighting, 6800 lm, 48.5 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103255
Full order code: 871951497291900