Philips TrueLine, surface mounted, 37.5 W, 2250x55 mm; H88 mm, 5000 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19
SM530C 50S/930 DEIA L2250 ALU
Product Description
2250x55 mm; H88 mm, Aluminum, Aluminum, Surface, Dali dimming Interact System ready external for central emergency lighting, 5000 lm, 37.5 W, 141 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting