Philips TrueLine, surface mounted, 26.5 W, 2250x55 mm; H88 mm, 3000 lm, 4000 K, CRI>90, DALI, Interact Ready
SM531C 30S/940 DEIA L2250 BK
Product Description
2250x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Surface, Dali dimming Interact System ready external for central emergency lighting, 3000 lm, 26.5 W, 115 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting