Pakistan - English

Philips TrueLine, surface mounted, 22 W, 1410x55 mm; H88 mm, 3100 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19

SM531C 31S/940 DEIA L1410 ALU

Product Description

1410x55 mm; H88 mm, Aluminum, Aluminum, Surface, Dali dimming Interact System ready external for central emergency lighting, 3100 lm, 22 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103229
Full order code: 871951497206300